Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408016297
HELP_VARIABLE
Company
MOVET
Description
Plastic line base Ø83 FIX
Bill of material
MOVET+4061408016297
TYP
Type
45812682
BESTNR
Order No.
4061408016297
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M16x175
A
Minimum installation height maschine-bottom
36 mm
B
Usable thread lenght
175 mm
D
Base
83 mm
CH
Regulation key
16 mm
F
Thread
M16
G
Height base
28 mm
H
Total height
211
H1
total height
211
SL
Maschine foot load
25000 N
INFO
Download-Link
Download-Link
Related Equipment
    No related equipment available