Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408015924
HELP_VARIABLE
Company
MOVET
Description
Plastic line base Ø123
Bill of material
MOVET+4061408015924
TYP
Type
45810202
BESTNR
Order No.
4061408015924
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M24x225
A
Minimum installation height maschine-bottom
57 mm
B
Usable thread lenght
225 mm
D
Base
123 mm
CH
Regulation key
20 mm
F
Thread
M24
G
Height base
37 mm
H
Total height
282
H1
Total height
282
SL
Maschine foot load
35000 N
INFO
Download-Link
Download-Link
Related Equipment
    No related equipment available