Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408015641
HELP_VARIABLE
Company
MOVET
Description
Rubber feet base Ø 40/50
Bill of material
MOVET+4061408015641
TYP
Type
45830900
BESTNR
Order No.
4061408015641
LODLEVEL
Level of detail
BES
Description
M10x40
B
Usable thread lenght
40
D
Base
40 mm
F
Thread
M10
A
Minimum installation height maschine-bottom
18
H
Total height
58
G
Höhe
11.5 mm
SL
Maschine foot load
3500 N
Related Equipment
    No related equipment available