Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408015566
HELP_VARIABLE
Company
MOVET
Description
Medium load - Solid base Ø75
Bill of material
MOVET+4061408015566
TYP
Type
45815014
BESTNR
Order No.
4061408015566
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M12x50
A
Minimum installation height machine-bottom
28 mm
B
Usable thread lenght
50 mm
D
Ø-Base
75 mm
CH
Regulation key
14 mm
F
Ø-Thread
M12
G
H-Height base
20 mm
H
H-Total height
78 mm
SL
Maschine foot load
20000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available