Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408014521
HELP_VARIABLE
Company
MOVET
Description
Stainless Steel Vulcanized
Bill of material
MOVET+4061408014521
TYP
Type
45825162
BESTNR
Order No.
4061408014521
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M24X250
A
minimum installation height maschine-bottom
44 mm
B
usable thread lenght
250 mm
D
base
100 mm
CH
regulation key
20 mm
F
thread
M24
G
height base
30 mm
H
total height
294
SL
maschine foot load
15000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available