Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408014484
HELP_VARIABLE
Company
MOVET
Description
TEKNOCLEAN Vulcanized
Bill of material
MOVET+4061408014484
TYP
Type
45827000
BESTNR
Order No.
4061408014484
LODLEVEL
Level of detail
POS
Position
ANG
Angle
E
Regulation Stroke
40 mm
F
thread
M16
B
usable thread lenght
125 mm
D
base
80 mm
SW
regulation key
17 mm
G
height base
25 mm
A
minimum installation height maschine-bottom
38 mm
D1
bushing
24 mm
D2
total height bushing
65 mm
CH
regulation key bushing
20 mm
H2
min position bushing
98
H1
total height
163
SL
maschine foot load
10000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available