Preview - Generation
Previsualización
Oferta
3D
2D

Selección de modelo CAD
MOVET+4061408014354
HELP_VARIABLE
Company
MOVET
Description
TEKNOCLEAN Vulcanized
Bill of material
MOVET+4061408014354
TYP
Type
45827002
BESTNR
Order No.
4061408014354
LODLEVEL
Level of detail
POS
Position
ANG
Angle
E
Regulation Stroke
65 mm
F
thread
M16
B
usable thread lenght
150 mm
D
base
80 mm
SW
regulation key
17 mm
G
height base
25 mm
A
minimum installation height maschine-bottom
38 mm
D1
bushing
24 mm
D2
total height bushing
85 mm
CH
regulation key bushing
20 mm
H2
min position bushing
123
H1
total height
188
SL
maschine foot load
10000 N
INFO
Download link
Download link
Accesorios recomendados
    No related equipment available
Code