Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408013722
HELP_VARIABLE
Company
MOVET
Description
Heavy duty line - Solid base Ø65
Bill of material
MOVET+4061408013722
TYP
Type
45810509
BESTNR
Order No.
4061408013722
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M16x150
A
Minimum installation height machine-bottom
34.5 mm
B
Usable thread lenght
150 mm
D
Ø-Base
65 mm
CH
Regulation key
13 mm
F
Ø-Thread
M16
G
H-Height base
17 mm
H
H-Total height
184.5 mm
H1
H-Total height
187.5 mm
SL
Maschine foot load
20000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available