Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408013579
HELP_VARIABLE
Company
MOVET
Description
Solid base, fix stem
Bill of material
MOVET+4061408013579
TYP
Type
45813190V
BESTNR
Order No.
4061408013579
LODLEVEL
Level of detail
B
Usable thread lenght
121 mm
D
Base
104 mm
CH
Wrench size
9 mm
F
Thread
M14
G
High
34 mm
H
Total height
155 mm
DL
Dinamic loadd
6000 N
SL
Static Load
11000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available