Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408013562
HELP_VARIABLE
Company
MOVET
Description
Solid base, fix stem
Bill of material
MOVET+4061408013562
TYP
Type
45813180V
BESTNR
Order No.
4061408013562
LODLEVEL
Level of detail
B
Usable thread lenght
83 mm
D
Base
84 mm
CH
Wrench size
8 mm
F
Thread
M12
G
High
30 mm
H
Total height
113 mm
DL
Dinamic loadd
3000 N
SL
Static Load
6000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available