Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408013401
HELP_VARIABLE
Company
MOVET
Description
TeknoTank
Bill of material
MOVET+4061408013401
TYP
Type
45816007
BESTNR
Order No.
4061408013401
LODLEVEL
Level of detail
POS
Position
ANG
Angle
E
Regulation Stroke
28 mm
F
thread
1"1/4G
B
bushing
60 mm
C
bushing
65 mm
CH
regulation key bushing
40 mm
D
base
120 mm
A
63 mm
H
50 mm
H1
total height
156 mm
SL
maschine foot load
150000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available