Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408013012
HELP_VARIABLE
Company
MOVET
Description
Heavy duty line - Solid base Ø100
Bill of material
MOVET+4061408013012
TYP
Type
45810546
BESTNR
Order No.
4061408013012
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M16x100
A
Minimum installation height machine-bottom
43 mm
B
Usable thread lenght
100 mm
D
Ø-Base
100 mm
CH
Regulation key
20 mm
F
Ø-Thread
M16
G
H-Height base
20 mm
H
H-Total height
143 mm
H1
H-Total height
0 mm
SL
Maschine foot load
35000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available