Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408012350
HELP_VARIABLE
Company
MOVET
Description
TeknoTank
Bill of material
MOVET+4061408012350
TYP
Type
45816000
BESTNR
Order No.
4061408012350
LODLEVEL
Level of detail
POS
Position
ANG
Angle
E
Regulation Stroke
18 mm
F
thread
3/4G
B
bushing
45 mm
C
bushing
50 mm
CH
regulation key bushing
26 mm
D
base
100 mm
A
47 mm
H
39 mm
H1
total height
120 mm
SL
maschine foot load
70000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available