Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408012312
HELP_VARIABLE
Company
MOVET
Description
Tekno - Fix Line screw with through hole
Bill of material
MOVET+4061408012312
TYP
Type
45819100Z
BESTNR
Order No.
4061408012312
LODLEVEL
Level of detail
BD
Base dimension
M30x2 mm
H
total height
110 mm
CH
regulation key
24 mm
D1
27 mm
F
thread
17 mm
SL
maschine foot load
70000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available