Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408012091
HELP_VARIABLE
Company
MOVET
Description
Star grip stainless steel, female, narrow shaft
Bill of material
MOVET+4061408012091
TYP
Type
45830030/65
BESTNR
Order no.
4061408012091
LODLEVEL
Level of detail
DES
Description
Star grip Ø65, internal thread M5 x 25
D
65 mm
D1
20 mm
H
40 mm
H1
20.0 mm
G
25 mm
F
Thread
M5
INFO
Download-Link
Download-Link
Related Equipment
    No related equipment available