Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408012039
HELP_VARIABLE
Company
MOVET
Description
Medium load - Solid base Ø120 with 2 bores
Bill of material
MOVET+4061408012039
TYP
Type
45815071
BESTNR
Order No.
4061408012039
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M20x100
A
Minimum installation height machine-bottom
36.5 mm
B
Usable thread lenght
100 mm
D
Ø-Base
120 mm
CH
Regulation key
17 mm
F
Ø-Thread
M20
G
H-Height base
24 mm
H
H-Total height
136.5 mm
SL
Maschine foot load
40000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available