Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408011971
HELP_VARIABLE
Company
MOVET
Description
Star grip stainless steel, female, narrow shaft
Bill of material
MOVET+4061408011971
TYP
Type
45830010/50
BESTNR
Order no.
4061408011971
LODLEVEL
Level of detail
DES
Description
Star grip Ø50, internal thread M5 x 21
D
50 mm
D1
18 mm
H
32 mm
H1
17.5 mm
G
21 mm
F
Thread
M5
INFO
Download-Link
Download-Link
Related Equipment
    No related equipment available