Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408011940
HELP_VARIABLE
Company
MOVET
Description
Star grip stainless steel, female, narrow shaft
Bill of material
MOVET+4061408011940
TYP
Type
45830000/40
BESTNR
Order no.
4061408011940
LODLEVEL
Level of detail
DES
Description
Star grip Ø40, internal thread M5 x 18
D
40 mm
D1
14 mm
H
25 mm
H1
12.5 mm
G
18 mm
F
Thread
M5
INFO
Download-Link
Download-Link
Related Equipment
    No related equipment available