Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408011629
HELP_VARIABLE
Company
MOVET
Description
Medium load - Solid base Ø120
Bill of material
MOVET+4061408011629
TYP
Type
45815082
BESTNR
Order No.
4061408011629
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M24x175
A
Minimum installation height machine-bottom
37.5 mm
B
Usable thread lenght
175 mm
D
Ø-Base
120 mm
CH
Regulation key
20 mm
F
Ø-Thread
M24
G
H-Height base
24 mm
H
H-Total height
212.5 mm
SL
Maschine foot load
40000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available