Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408011148
HELP_VARIABLE
Company
MOVET
Description
Plastic line base Ø83
Bill of material
MOVET+4061408011148
TYP
Type
45810080
BESTNR
Order No.
4061408011148
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M16x125
A
Minimum installation height maschine-bottom
41 mm
B
Usable thread lenght
125 mm
D
Base
83 mm
CH
Regulation key
13 mm
F
Thread
M16
G
Height base
27 mm
H
Total height
166
H1
Total height
166
SL
Maschine foot load
20000 N
INFO
Download-Link
Download-Link
Related Equipment
    No related equipment available