Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408010752
HELP_VARIABLE
Company
MOVET
Description
Plug - Round shape
Bill of material
MOVET+4061408010752
TYP
Type
45817028
BESTNR
Order no.
4061408010752
LODLEVEL
Level of detail
EXT
External Ø
60 mm
THIK
Thikness
2.0 mm
INT
Internal Ø
56 mm
F
Thread
M20
D
60 mm
D1
56.5 mm
H
12 mm
H1
50 mm
MSL
Maximum Static Load
10000
INFO
Download-Link
Download-Link
Related Equipment
    No related equipment available