Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408010363
HELP_VARIABLE
Company
MOVET
Description
Plastic line base Ø103 FIX
Bill of material
MOVET+4061408010363
TYP
Type
45812727
BESTNR
Order No.
4061408010363
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M16x150
A
Minimum installation height maschine-bottom
45 mm
B
Usable thread lenght
150 mm
D
Base
103 mm
CH
Regulation key
17 mm
F
Thread
M16
G
Height base
33 mm
H
Total height
195
H1
total height
198
SL
Maschine foot load
35000 N
INFO
Download-Link
Download-Link
Related Equipment
    No related equipment available