Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408010301
HELP_VARIABLE
Company
MOVET
Description
Plastic line base Ø83 FIX
Bill of material
MOVET+4061408010301
TYP
Type
45812662
BESTNR
Order No.
4061408010301
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M16x100
A
Minimum installation height maschine-bottom
40 mm
B
Usable thread lenght
100 mm
D
Base
83 mm
CH
Regulation key
13 mm
F
Thread
M16
G
Height base
28 mm
H
Total height
140
H1
total height
140
SL
Maschine foot load
20000 N
INFO
Download-Link
Download-Link
Related Equipment
    No related equipment available