Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408008186
HELP_VARIABLE
Company
MOVET
Description
Star grip stainless steel, female
Bill of material
MOVET+4061408008186
TYP
Type
45830020E/40
BESTNR
Order no.
4061408008186
LODLEVEL
Level of detail
DES
Description
Star grip VA Ø40, internal thread M8 x 13
D
40 mm
D1
21 mm
H
27 mm
H1
15.0 mm
G
13 mm
F
Thread
M8
INFO
Download-Link
Download-Link
Related Equipment
    No related equipment available