Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408004225
HELP_VARIABLE
Company
MOVET
Description
Star grip stainless steel, female
Bill of material
MOVET+4061408004225
TYP
Type
45830030E/50
BESTNR
Order no.
4061408004225
LODLEVEL
Level of detail
DES
Description
Star grip VA Ø50, internal thread M10 x 17
D
50 mm
D1
25 mm
H
33 mm
H1
17.5 mm
G
17 mm
F
Thread
M10
INFO
Download-Link
Download-Link
Related Equipment
    No related equipment available