Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408101306
HELP_VARIABLE
Company
MOVET
Description
Knurled nut with shank
Bill of material
MOVET+4061408101306
TYP
Type
4583033
BESTNR
Order no.
4061408101306
LODLEVEL
Level of detail
DES
Description
Stainless steel knob Ø24, spindle stainless steel M8
D
30 mm
D1
16 mm
F
Thread
M8
H1
12.0 mm
H
18.0 mm
INFO
Download-Link
Download-Link
Related Equipment
    No related equipment available