Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408069873
HELP_VARIABLE
Company
MOVET
Description
CTL - Flange bearings 2-hole
Bill of material
MOVET+4061408069873
TYP
Type
CTL207
BESTNR
Order-No.
4061408069873
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
35 mm
A
126.0 mm
E
101.0 mm
B
94 mm
G
22.5 mm
L
25 mm
S
11 mm
I
12.5 mm
GEWICHT
Weight
0.52 kg
M
Bore for
M10
ANZUGSMOMENT
Max. Tightening torque (Nm)
25
MG
Material housing
Plastic PBT (polybutylene terephthalate)
WINKEL
Angle
°
LS
Bearing insert
MB
GFVIS
Housing colors
black
INFO
Download link
Catalog PDF
Related Equipment