Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408068012
HELP_VARIABLE
Company
MOVET
Description
CO - Protective cap open
Bill of material
MOVET+4061408068012
TYP
Type
206COS
BESTNR
Order No.
4061408068012
WELLE
Shaft diameter Ø
30 mm
K
42 mm
N
7 mm
L
30 mm
M
64.0 mm
D
72 mm
B
6 mm
C
4.0 mm
MAT
Material
Plastic PP (polypropylene)
FARBE
Colour
black
INFO
Download link
Download link
Related Equipment
    No related equipment available