Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408018055
HELP_VARIABLE
Company
MOVET
Description
Plug - Round shape
Bill of material
MOVET+4061408018055
TYP
Type
45817002
BESTNR
Order no.
4061408018055
LODLEVEL
Level of detail
EXT
External Ø
30 mm
THIK
Thikness
1.0 mm
INT
Internal Ø
28 mm
F
Thread
M14
D
30 mm
D1
28.5 mm
H
6 mm
H1
35 mm
MSL
Maximum Static Load
3200
INFO
Download-Link
Download-Link
Related Equipment
    No related equipment available