Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408016891
HELP_VARIABLE
Company
MOVET
Description
Plug - Square shape
Bill of material
MOVET+4061408016891
TYP
Type
45817039
BESTNR
Order no.
4061408016891
LODLEVEL
Level of detail
EXT
External Ø
35x35 mm
THIK
Thikness
1.5 mm
INT
Internal Ø
32 mm
F
Thread
M12
Q
35 mm
Q1
32.5 mm
H
8 mm
H1
43 mm
MSL
Maximum Static Load
7000
INFO
Download-Link
Download-Link
Related Equipment
    No related equipment available