Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408016860
HELP_VARIABLE
Company
MOVET
Description
Plug - Square shape
Bill of material
MOVET+4061408016860
TYP
Type
45817034
BESTNR
Order no.
4061408016860
LODLEVEL
Level of detail
EXT
External Ø
30x30 mm
THIK
Thikness
1.5 mm
INT
Internal Ø
27 mm
F
Thread
M10
Q
30 mm
Q1
27.5 mm
H
6 mm
H1
33 mm
MSL
Maximum Static Load
5500
INFO
Download-Link
Download-Link
Related Equipment
    No related equipment available