Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408015658
HELP_VARIABLE
Company
MOVET
Description
Rubber feet base Ø 40/50
Bill of material
MOVET+4061408015658
TYP
Type
45830940
BESTNR
Order No.
4061408015658
LODLEVEL
Level of detail
BES
Description
M10x40
B
Usable thread lenght
40
D
Base
50 mm
F
Thread
M10
A
Minimum installation height maschine-bottom
20
H
Total height
60
G
Höhe
13.5 mm
SL
Maschine foot load
4500 N
Related Equipment
    No related equipment available