Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408015528
HELP_VARIABLE
Company
MOVET
Description
Heavy duty line - Solid base Ø50
Bill of material
MOVET+4061408015528
TYP
Type
45810475
BESTNR
Order No.
4061408015528
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M12x100
A
Minimum installation height machine-bottom
28 mm
B
Usable thread lenght
100 mm
D
Ø-Base
50 mm
CH
Regulation key
14 mm
F
Ø-Thread
M12
G
H-Height base
16 mm
H
H-Total height
128 mm
H1
H-Total height
131 mm
SL
Maschine foot load
15000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available