Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408013630
HELP_VARIABLE
Company
MOVET
Description
Heavy duty line - Solid base Ø80
Bill of material
MOVET+4061408013630
TYP
Type
45810523
BESTNR
Order No.
4061408013630
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M16x150
A
Minimum installation height machine-bottom
36 mm
B
Usable thread lenght
150 mm
D
Ø-Base
80 mm
CH
Regulation key
13 mm
F
Ø-Thread
M16
G
H-Height base
19.5 mm
H
H-Total height
186 mm
H1
H-Total height
189 mm
SL
Maschine foot load
30000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available