Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408010431
HELP_VARIABLE
Company
MOVET
Description
Plastic line base Ø83 FIX
Bill of material
MOVET+4061408010431
TYP
Type
45812636
BESTNR
Order No.
4061408010431
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M14x125
A
Minimum installation height maschine-bottom
36 mm
B
Usable thread lenght
125 mm
D
Base
83 mm
CH
Regulation key
14 mm
F
Thread
M14
G
Height base
28 mm
H
Total height
161
H1
total height
161
SL
Maschine foot load
20000 N
INFO
Download-Link
Download-Link
Related Equipment
    No related equipment available