Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408006304
HELP_VARIABLE
Company
MOVET
Description
Plastic line base Ø83
Bill of material
MOVET+4061408006304
TYP
Type
45810301/12
BESTNR
Order No.
4061408006304
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M12x125
A
Minimum installation height maschine-bottom
38 mm
B
Usable thread lenght
125 mm
D
Base
83 mm
CH
Regulation key
14 mm
F
Thread
M12
G
Height base
27 mm
H
Total height
163
H1
Total height
166
SL
Maschine foot load
15000 N
INFO
Download-Link
Download-Link
Related Equipment
    No related equipment available