Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/stahl_vulkanisiert/durchmesser_spindel_m24/durchmesserbereich_fussplatte_71_90mm/vulcanized_stahl_m24_d80_asmtab.prj},{NB=MOVET+45826072(hoch0)},{TYP=45826072},{BESTNR=4061408027491},{LODLEVEL=hoch},{ANG=0},{BES=M24x100},{A=36},{B=100},{D=80},{CH=24},{F=M24},{M=24},{G=25},{H=136},{SL=10000},{INFO=Download-Link},{TYPX=26072},{PPATH=../../parts/vulcanized_stahl_asmtpl.prj},{LINK=https://www.movet.eu/docs/MARTIN/PDF/26000_26080.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height maschine-bottom
[mm]
B
Usable thread lenght
[mm]
D
Base
[mm]
CH
Regulation key
[mm]
F
Thread
ⁿ/ₐ
G
Height base
[mm]
H
Total height
ⁿ/ₐ
SL
Maschine foot load
[N]
45826070
4061408107476
M24x75
36
75
80
24
M24
25
111
10000
45826072
4061408027491
M24x100
36
100
80
24
M24
25
136
10000
45826076
4061408027460
M24x150
36
150
80
24
M24
25
186
10000
45826080
4061408107483
M24x200
36
200
80
24
M24
25
236
10000
相應設備
No related equipment available
Code