Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/stahl_vulkanisiert/durchmesser_spindel_m24/durchmesserbereich_fussplatte_131_230mm/vulcanized_stahl_m24_d150_asmtab.prj},{NB=MOVET+45826262(hoch0)},{TYP=45826262},{BESTNR=4061408117185},{LODLEVEL=hoch},{ANG=0},{BES=M24x250},{A=44.0},{B=250},{D=150},{CH=24},{F=M24},{M=24},{G=35},{H=294.0},{SL=4000},{INFO=Download-Link},{TYPX=26262},{PPATH=../../parts/vulcanized_stahl_asmtpl.prj},{LINK=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height maschine-bottom
[mm]
B
Usable thread lenght
[mm]
D
Base
[mm]
CH
Regulation key
[mm]
F
Thread
ⁿ/ₐ
G
Height base
[mm]
H
Total height
ⁿ/ₐ
SL
Maschine foot load
[N]
45826262
4061408117185
M24x250
44.0
250
150
24
M24
35
294.0
4000
相應設備
No related equipment available
Code