Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/stahl_vulkanisiert/durchmesser_spindel_m24/durchmesserbereich_fussplatte_91_110mm/vulcanized_stahl_m24_d100_asmtab.prj},{NB=MOVET+45826134(hoch0)},{TYP=45826134},{BESTNR=4061408027545},{LODLEVEL=hoch},{ANG=0},{BES=M24x150},{A=38.5},{B=150},{D=100},{CH=24},{F=M24},{M=24},{G=28},{H=188.5},{SL=15000},{INFO=Download-Link},{TYPX=26134},{PPATH=../../parts/vulcanized_stahl_asmtpl.prj},{LINK=https://www.movet.eu/docs/MARTIN/PDF/26090_26162.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height maschine-bottom
[mm]
B
Usable thread lenght
[mm]
D
Base
[mm]
CH
Regulation key
[mm]
F
Thread
ⁿ/ₐ
G
Height base
[mm]
H
Total height
ⁿ/ₐ
SL
Maschine foot load
[N]
45826130
4061408030828
M24x100
38.5
100
100
24
M24
28
138.5
15000
45826134
4061408027545
M24x150
38.5
150
100
24
M24
28
188.5
15000
45826140
4061408080021
M24x200
38.5
200
100
24
M24
28
238.5
15000
45826144
4061408104123
M24x250
38.5
250
100
24
M24
28
288.5
15000
相應設備
No related equipment available
Code