Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/stahl_vulkanisiert/durchmesser_spindel_m20/durchmesserbereich_fussplatte_51_70mm/vulcanized_stahl_m20_d60_asmtab.prj},{NB=MOVET+45825892(hoch0)},{TYP=45825892},{BESTNR=4061408107377},{LODLEVEL=hoch},{ANG=0},{BES=M20X100},{A=33},{B=100},{D=60},{CH=20},{F=M20},{M=20},{G=22},{H=133},{SL=7000},{INFO=Download-Link},{TYPX=25892},{PPATH=../../parts/vulcanized_stahl_asmtpl.prj},{LINK=https://www.movet.eu/docs/MARTIN/PDF/25840_25898.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height maschine-bottom
[mm]
B
Usable thread lenght
[mm]
D
Base
[mm]
CH
Regulation key
[mm]
F
Thread
ⁿ/ₐ
G
Height base
[mm]
H
Total height
ⁿ/ₐ
SL
Maschine foot load
[N]
45825890
4061408107360
M20X75
33
75
60
20
M20
22
108
7000
45825892
4061408107377
M20X100
33
100
60
20
M20
22
133
7000
45825894
4061408107384
M20X150
33
150
60
20
M20
22
183
7000
45825896
4061408107391
M20X200
33
200
60
20
M20
22
233
7000
45825898
4061408107407
M20X250
33
250
60
20
M20
22
283
7000
相應設備
No related equipment available
Code