Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/stahl_vulkanisiert/durchmesser_spindel_m16/durchmesserbereich_fussplatte_71_90mm/vulcanized_stahl_m16_d80_asmtab.prj},{NB=MOVET+45826036(hoch0)},{TYP=45826036},{BESTNR=4061408036226},{LODLEVEL=hoch},{ANG=0},{BES=M16x100},{A=35},{B=100},{D=80},{CH=16},{F=M16},{M=16},{G=25},{H=135},{SL=10000},{INFO=Download-Link},{TYPX=26036},{PPATH=../../parts/vulcanized_stahl_asmtpl.prj},{LINK=https://www.movet.eu/docs/MARTIN/PDF/26000_26080.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height maschine-bottom
[mm]
B
Usable thread lenght
[mm]
D
Base
[mm]
CH
Regulation key
[mm]
F
Thread
ⁿ/ₐ
G
Height base
[mm]
H
Total height
ⁿ/ₐ
SL
Maschine foot load
[N]
45826034
4061408107452
M16x75
35
75
80
16
M16
25
110
10000
45826036
4061408036226
M16x100
35
100
80
16
M16
25
135
10000
45826040
4061408028474
M16x150
35
150
80
16
M16
25
185
10000
45826042
4061408107414
M16x200
35
200
80
16
M16
25
235
10000
相應設備
No related equipment available
Code