Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/stahl_vulkanisiert/durchmesser_spindel_m16/durchmesserbereich_fussplatte_131_230mm/vulcanized_stahl_m16_d150_asmtab.prj},{NB=MOVET+45826240(hoch0)},{TYP=45826240},{BESTNR=4061408120451},{LODLEVEL=hoch},{ANG=0},{BES=M16x100},{A=44.5},{B=100},{D=150},{CH=16},{F=M16},{M=16},{G=35},{H=144.5},{SL=30000},{INFO=Download-Link},{TYPX=26240},{PPATH=../../parts/vulcanized_stahl_asmtpl.prj},{LINK=https://www.movet.eu/docs/MARTIN/PDF/26000_26080.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height maschine-bottom
[mm]
B
Usable thread lenght
[mm]
D
Base
[mm]
CH
Regulation key
[mm]
F
Thread
ⁿ/ₐ
G
Height base
[mm]
H
Total height
ⁿ/ₐ
SL
Maschine foot load
[N]
45826238
4061408113736
M16x75
44.5
75
150
16
M16
35
119.5
30000
45826240
4061408120451
M16x100
44.5
100
150
16
M16
35
144.5
30000
45826242
4061408120468
M16x150
44.5
150
150
16
M16
35
194.5
30000
45826244
4061408120475
M16x200
44.5
200
150
16
M16
35
244.5
30000
相應設備
No related equipment available
Code