Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/stahl_vulkanisiert/durchmesser_spindel_m16/durchmesserbereich_fussplatte_91_110mm/vulcanized_stahl_m16_d100_asmtab.prj},{NB=MOVET+45826092(hoch0)},{TYP=45826092},{BESTNR=4061408043903},{LODLEVEL=hoch},{ANG=0},{BES=M16x100},{A=37.5},{B=100},{D=100},{CH=16},{F=M16},{M=16},{G=28},{H=137.5},{SL=15000},{INFO=Download-Link},{TYPX=26092},{PPATH=../../parts/vulcanized_stahl_asmtpl.prj},{LINK=https://www.movet.eu/docs/MARTIN/PDF/26090_26162.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height maschine-bottom
[mm]
B
Usable thread lenght
[mm]
D
Base
[mm]
CH
Regulation key
[mm]
F
Thread
ⁿ/ₐ
G
Height base
[mm]
H
Total height
ⁿ/ₐ
SL
Maschine foot load
[N]
45826090
4061408085071
M16x75
37.5
75
100
16
M16
28
112.5
15000
45826092
4061408043903
M16x100
37.5
100
100
16
M16
28
137.5
15000
45826096
4061408026340
M16x150
37.5
150
100
16
M16
28
187.5
15000
45826100
4061408079629
M16x200
37.5
200
100
16
M16
28
237.5
15000
相應設備
No related equipment available
Code