Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/edelstahl_hygiene/durchmesser_spindel_m30/durchmesserbereich_fussplatte_131_230mm/teknotank_m40_d150_asmtab.prj},{NB=MOVET+45816050(hoch00)},{TYP=45816050},{BESTNR=4061408019366},{LODLEVEL=hoch},{POS=0},{ANG=0.0},{E=50},{F=M40},{M=40.000},{B=54},{C=60},{CH=36},{D=150},{A=62},{H=40},{H1=152},{SL=120000},{INFO=Download-Link},{VER=2},{D1=40},{H3=15},{PPATH=../../teknotank_maschinenfuesse/parts/teknotank_asmtpl.prj},{LINK=https://www.movet.eu/docs/MARTIN/PDF/16010_16042.pdf},{ASSIPRODUCT=1},{TYPX=16050}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
E
Regulation Stroke
[mm]
F
thread
ⁿ/ₐ
B
bushing
[mm]
C
bushing
[mm]
CH
regulation key bushing
[mm]
D
base
[mm]
A
[mm]
H
[mm]
H1
total height
[mm]
SL
maschine foot load
[N]
45816050
4061408019366
50
M40
54
60
36
150
62
40
152
120000
45816051
4061408019373
50
M40
54
60
36
200
62
40
152
120000
相應設備
No related equipment available
Code