Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/edelstahl_hygiene/durchmesser_spindel_m20/durchmesserbereich_fussplatte_71_90mm/teknotank_m20_d80_asmtab.prj},{NB=MOVET+45816010(hoch00)},{TYP=45816010},{BESTNR=4061408019328},{LODLEVEL=hoch},{POS=0},{ANG=0.0},{E=45},{F=M20},{M=20.000},{B=54},{C=60},{CH=17},{D=80},{A=45},{H=17},{H1=107},{SL=35000},{INFO=Download-Link},{VER=2},{D1=20},{H3=10},{PPATH=../../teknotank_maschinenfuesse/parts/teknotank_asmtpl.prj},{LINK=https://www.movet.eu/docs/MARTIN/PDF/16010_16042.pdf},{ASSIPRODUCT=1},{TYPX=16010}
過濾設置
運行過濾
刪除篩檢程式
取消
1
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
E
Regulation Stroke
[mm]
F
thread
ⁿ/ₐ
B
bushing
[mm]
C
bushing
[mm]
CH
regulation key bushing
[mm]
D
base
[mm]
A
[mm]
H
[mm]
H1
total height
[mm]
SL
maschine foot load
[N]
45816010
4061408019328
45
M20
54
60
17
80
45
17
107
35000
相應設備
No related equipment available
Code