Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/edelstahl_hygiene/durchmesser_spindel_m30/durchmesserbereich_fussplatte_111_130mm/teknoclean_vulcanized_m30_d120_asmtab.prj},{NB=MOVET+45827036(hoch00)},{TYP=45827036},{BESTNR=4061408074808},{LODLEVEL=hoch},{POS=0},{ANG=0.0},{E=65},{F=M30},{M=30},{B=150},{D=120},{SW=26},{G=32},{A=47},{D1=42},{D2=85},{CH=36},{H2=132},{H1=197},{SL=30000},{INFO=Download-Link},{PPATH=../../teknoclean_maschinenfuesse/parts/vulcanized_asmtpl.prj},{LINK=https://www.movet.eu/docs/MARTIN/PDF/26990_27042.pdf},{ASSIPRODUCT=1},{TYPX=27036}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
E
Regulation Stroke
[mm]
F
thread
ⁿ/ₐ
B
usable thread lenght
[mm]
D
base
[mm]
SW
regulation key
[mm]
G
height base
[mm]
A
minimum installation height maschine-bottom
[mm]
D1
bushing
[mm]
D2
total height bushing
[mm]
CH
regulation key bushing
[mm]
H2
min position bushing
ⁿ/ₐ
H1
total height
ⁿ/ₐ
SL
maschine foot load
[N]
45827036
4061408074808
65
M30
150
120
26
32
47
42
85
36
132
197
30000
45827042
4061408098422
65
M30
200
120
26
32
47
42
85
36
182
247
30000
相應設備
No related equipment available
Code