Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/edelstahl_hygiene/durchmesser_spindel_m20/durchmesserbereich_fussplatte_71_90mm/teknoclean_vulcanized_m20_d80_asmtab.prj},{NB=MOVET+45827004(hoch00)},{TYP=45827004},{BESTNR=4061408020850},{LODLEVEL=hoch},{POS=0},{ANG=0.0},{E=65},{F=M20},{M=20},{B=150},{D=80},{SW=17},{G=25},{A=38},{D1=30},{D2=85},{CH=26},{H2=123},{H1=188},{SL=10000},{INFO=Download-Link},{PPATH=../../teknoclean_maschinenfuesse/parts/vulcanized_asmtpl.prj},{LINK=https://www.movet.eu/docs/MARTIN/PDF/26990_27042.pdf},{ASSIPRODUCT=1},{TYPX=27004}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
E
Regulation Stroke
[mm]
F
thread
ⁿ/ₐ
B
usable thread lenght
[mm]
D
base
[mm]
SW
regulation key
[mm]
G
height base
[mm]
A
minimum installation height maschine-bottom
[mm]
D1
bushing
[mm]
D2
total height bushing
[mm]
CH
regulation key bushing
[mm]
H2
min position bushing
ⁿ/ₐ
H1
total height
ⁿ/ₐ
SL
maschine foot load
[N]
45827004
4061408020850
65
M20
150
80
17
25
38
30
85
26
123
188
10000
45827006
4061408098378
65
M20
200
80
17
25
38
30
85
26
173
238
10000
相應設備
No related equipment available
Code