Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/edelstahl_hygiene/durchmesser_spindel_m20/durchmesserbereich_fussplatte_111_130mm/teknoclean_vulcanized_m20_d120_asmtab.prj},{NB=MOVET+45827032(hoch00)},{TYP=45827032},{BESTNR=4061408074785},{LODLEVEL=hoch},{POS=0},{ANG=0.0},{E=65},{F=M20},{M=20},{B=150},{D=120},{SW=17},{G=32},{A=45},{D1=30},{D2=85},{CH=26},{H2=130},{H1=195},{SL=30000},{INFO=Download-Link},{PPATH=../../teknoclean_maschinenfuesse/parts/vulcanized_asmtpl.prj},{LINK=https://www.movet.eu/docs/MARTIN/PDF/26990_27042.pdf},{ASSIPRODUCT=1},{TYPX=27032}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
E
Regulation Stroke
[mm]
F
thread
ⁿ/ₐ
B
usable thread lenght
[mm]
D
base
[mm]
SW
regulation key
[mm]
G
height base
[mm]
A
minimum installation height maschine-bottom
[mm]
D1
bushing
[mm]
D2
total height bushing
[mm]
CH
regulation key bushing
[mm]
H2
min position bushing
ⁿ/ₐ
H1
total height
ⁿ/ₐ
SL
maschine foot load
[N]
45827032
4061408074785
65
M20
150
120
17
32
45
30
85
26
130
195
30000
45827038
4061408098408
65
M20
200
120
17
32
45
30
85
26
180
245
30000
相應設備
No related equipment available
Code