Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/edelstahl_hygiene/durchmesser_spindel_m16/durchmesserbereich_fussplatte_51_70mm/teknoclean_vulcanized_m16_d60_asmtab.prj},{NB=MOVET+45826990(hoch00)},{TYP=45826990},{BESTNR=4061408107179},{LODLEVEL=hoch},{POS=0},{ANG=0.0},{E=40},{F=M16},{M=16},{B=125},{D=60},{SW=17},{G=22},{A=35},{D1=24},{D2=65},{CH=20},{H2=95},{H1=160},{SL=7000},{INFO=Download-Link},{PPATH=../../teknoclean_maschinenfuesse/parts/vulcanized_asmtpl.prj},{LINK=https://www.movet.eu/docs/MARTIN/PDF/26990_27042.pdf},{ASSIPRODUCT=1},{TYPX=26990}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
E
Regulation Stroke
[mm]
F
thread
ⁿ/ₐ
B
usable thread lenght
[mm]
D
base
[mm]
SW
regulation key
[mm]
G
height base
[mm]
A
minimum installation height maschine-bottom
[mm]
D1
bushing
[mm]
D2
total height bushing
[mm]
CH
regulation key bushing
[mm]
H2
min position bushing
ⁿ/ₐ
H1
total height
ⁿ/ₐ
SL
maschine foot load
[N]
45826990
4061408107179
40
M16
125
60
17
22
35
24
65
20
95
160
7000
45826992
4061408107186
65
M16
150
60
17
22
35
24
85
20
120
185
7000
相應設備
No related equipment available
Code