Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/edelstahl_hygiene/durchmesser_spindel_m16/durchmesserbereich_fussplatte_111_130mm/teknoclean_vulcanized_m16_d120_asmtab.prj},{NB=MOVET+45827030(hoch00)},{TYP=45827030},{BESTNR=4061408074778},{LODLEVEL=hoch},{POS=0},{ANG=0.0},{E=65},{F=M16},{M=16},{B=150},{D=120},{SW=17},{G=32},{A=45},{D1=24},{D2=85},{CH=20},{H2=130},{H1=195},{SL=30000},{INFO=Download-Link},{PPATH=../../teknoclean_maschinenfuesse/parts/vulcanized_asmtpl.prj},{LINK=https://www.movet.eu/docs/MARTIN/PDF/26990_27042.pdf},{ASSIPRODUCT=1},{TYPX=27030}
過濾設置
運行過濾
刪除篩檢程式
取消
1
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
E
Regulation Stroke
[mm]
F
thread
ⁿ/ₐ
B
usable thread lenght
[mm]
D
base
[mm]
SW
regulation key
[mm]
G
height base
[mm]
A
minimum installation height maschine-bottom
[mm]
D1
bushing
[mm]
D2
total height bushing
[mm]
CH
regulation key bushing
[mm]
H2
min position bushing
ⁿ/ₐ
H1
total height
ⁿ/ₐ
SL
maschine foot load
[N]
45827030
4061408074778
65
M16
150
120
17
32
45
24
85
20
130
195
30000
相應設備
No related equipment available
Code